IESNA:LM-63-2002
[TEST]P956345
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-740-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34811
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5147.7 5711.4 6209.1 6572.7 6643.2 6247.7 5786.4 5509.1 5470.4 5706.8
6175 6747.7 7377.3 8302.3 9095.4 9615.9 10197.7 10900 11725 12497.7
13154.5 13604.5 13502.2 13177.2 12220.4 10195.4 7634.1 5129.5 2936.4 1645.5
1100 750 325 168.2 59.1 0 0
5147.7 5679.5 6188.6 6547.7 6629.5 6250 5788.6 5497.7 5450 5675
6125 6677.3 7290.9 8102.3 8984.1 9463.6 10047.7 10704.5 11540.9 12284.1
12936.3 13411.3 13329.5 12981.8 12152.3 10254.5 7838.6 5293.2 2988.6 1627.3
1102.3 775 327.3 190.9 70.5 11.4 0
5147.7 5684.1 6170.4 6556.8 6688.6 6397.7 5931.8 5593.2 5500 5647.7
6036.4 6506.8 7120.4 7804.5 8684.1 9200 9697.7 10290.9 11065.9 11772.7
12468.2 12861.3 12845.4 12377.2 11784.1 10252.3 8100 5470.4 3236.4 1954.5
1345.5 988.6 652.3 415.9 256.8 100 0
5147.7 5629.5 6109.1 6495.4 6711.4 6575 6159.1 5779.5 5593.2 5652.3
5922.7 6336.4 6797.7 7311.4 8070.4 8738.6 9263.6 9822.7 10475 11234.1
11893.2 12470.4 12818.2 12793.2 12745.4 12845.4 11945.4 9800 6120.4 2904.5
1831.8 1415.9 1015.9 656.8 322.7 79.5 0
5147.7 5590.9 6029.5 6431.8 6711.4 6806.8 6538.6 6177.3 5877.3 5772.7
5897.7 6190.9 6565.9 7004.5 7440.9 8118.2 8904.5 9447.7 10145.4 10868.2
11645.4 12302.2 12806.8 13195.4 13359.1 13654.5 14050 12872.7 9922.7 5545.4
2161.4 1000 675 425 213.6 27.3 0
5147.7 5550 5929.5 6320.4 6640.9 6872.7 6918.2 6711.4 6452.3 6236.4
6190.9 6318.2 6602.3 6909.1 7315.9 7734.1 8452.3 9397.7 10056.8 10588.6
11279.5 12118.2 13000 13786.3 14556.8 15434.1 17000 18645.4 18190.9 15577.2
10904.5 5320.4 1693.2 593.2 211.4 25 0
5147.7 5470.4 5795.4 6136.4 6461.4 6752.3 7013.6 7172.7 7190.9 7145.4
7113.6 7179.5 7336.4 7572.7 7884.1 8300 8825 9511.3 10375 11293.2
12195.4 13252.2 14515.9 15884.1 17447.7 18868.1 20565.9 23386.3 27979.5 29588.6
25497.7 16868.2 8745.4 4131.8 1438.6 170.5 0
5147.7 5459.1 5747.7 6047.7 6372.7 6656.8 6952.3 7213.6 7384.1 7479.5
7584.1 7750 7968.2 8245.4 8636.3 9115.9 9668.2 10356.8 11159.1 12106.8
13163.6 14284.1 15554.5 17056.8 18565.9 20093.1 21750 24020.4 28209 31827.2
29511.3 20672.7 11075 4838.6 1465.9 143.2 0
5147.7 5402.3 5643.2 5909.1 6170.4 6456.8 6745.4 7045.4 7354.5 7672.7
7968.2 8302.3 8729.5 9259.1 9993.2 10770.4 11622.7 12497.7 13472.7 14577.2
15672.7 16763.6 17875 19093.1 20411.3 21700 23009 24577.2 26915.9 29009
27754.5 22470.4 14093.2 5913.6 1252.3 113.6 0
5147.7 5302.3 5470.4 5645.4 5834.1 6034.1 6250 6488.6 6759.1 7084.1
7500 7984.1 8531.8 9261.3 10227.3 11327.3 12456.8 13684.1 15029.5 16436.3
17865.9 19175 20413.6 21581.8 22609 23597.7 24747.7 26022.7 27593.1 27568.1
24445.4 18877.2 10600 3111.4 468.2 65.9 0
5147.7 5200 5270.4 5343.2 5418.2 5513.6 5625 5747.7 5888.6 6081.8
6336.4 6631.8 7002.3 7538.6 8288.6 9213.6 10270.4 11370.4 12481.8 13531.8
14490.9 15438.6 16381.8 17290.9 18097.7 18815.9 19545.4 20365.9 20963.6 19629.5
16038.6 11072.7 4386.4 900 247.7 81.8 0
5147.7 5152.3 5159.1 5179.5 5206.8 5229.5 5268.2 5306.8 5350 5413.6
5504.5 5600 5706.8 5900 6193.2 6536.4 7029.5 7625 8363.6 9156.8
9959.1 10752.3 11556.8 12309.1 12975 13568.2 14070.4 14568.2 14631.8 13025
10411.3 7195.4 2881.8 575 147.7 45.5 0
5147.7 5090.9 5056.8 5006.8 4952.3 4895.4 4820.4 4747.7 4643.2 4511.4
4370.4 4170.4 3988.6 3870.4 3843.2 3900 4136.4 4556.8 5093.2 5643.2
6131.8 6520.4 6861.4 7161.4 7384.1 7493.2 7381.8 6872.7 5802.3 4175
2559.1 1338.6 509.1 134.1 29.5 0 0
5147.7 4990.9 4802.3 4590.9 4352.3 4052.3 3727.3 3363.6 2995.4 2672.7
2411.4 2200 2034.1 1915.9 1834.1 1754.5 1693.2 1677.3 1750 1950
2186.4 2340.9 2350 2215.9 1993.2 1688.6 1370.5 1036.4 725 440.9
259.1 152.3 81.8 27.3 6.8 0 0
5147.7 4868.2 4531.8 4140.9 3663.6 3170.4 2711.4 2352.3 2081.8 1852.3
1640.9 1445.5 1300 1231.8 1197.7 1152.3 1118.2 1086.4 1045.5 1009.1
981.8 936.4 868.2 777.3 675 570.5 472.7 397.7 334.1 272.7
204.5 131.8 61.4 15.9 4.5 0 0
5147.7 4725 4231.8 3640.9 3043.2 2511.4 2152.3 1888.6 1645.5 1443.2
1315.9 1240.9 1177.3 1120.5 1065.9 1013.6 961.4 897.7 827.3 765.9
722.7 679.5 638.6 581.8 531.8 470.5 418.2 363.6 302.3 236.4
156.8 93.2 43.2 15.9 4.5 0 0
5147.7 4647.7 4011.4 3270.4 2597.7 2163.6 1868.2 1609.1 1429.5 1343.2
1272.7 1195.5 1118.2 1047.7 984.1 922.7 850 772.7 697.7 636.4
586.4 536.4 504.5 475 436.4 390.9 340.9 286.4 220.5 156.8
111.4 65.9 29.5 6.8 0 0 0
5147.7 4536.4 3765.9 2931.8 2315.9 1950 1665.9 1486.4 1397.7 1327.3
1256.8 1168.2 1081.8 997.7 913.6 829.5 745.5 668.2 606.8 559.1
522.7 490.9 459.1 415.9 372.7 331.8 284.1 234.1 188.6 150
111.4 72.7 25 0 0 0 0
5147.7 4468.2 3593.2 2718.2 2179.5 1836.4 1581.8 1472.7 1406.8 1334.1
1256.8 1168.2 1072.7 972.7 875 779.5 695.5 631.8 586.4 540.9
500 456.8 420.5 384.1 347.7 304.5 256.8 209.1 172.7 136.4
97.7 59.1 13.6 0 0 0 0
5147.7 4406.8 3461.4 2597.7 2125 1788.6 1568.2 1490.9 1415.9 1340.9
1265.9 1179.5 1086.4 986.4 886.4 797.7 725 654.5 593.2 536.4
488.6 436.4 395.5 356.8 313.6 259.1 206.8 172.7 140.9 104.5
70.5 34.1 6.8 0 0 0 0
5147.7 4409.1 3429.5 2565.9 2084.1 1759.1 1572.7 1509.1 1447.7 1372.7
1295.5 1213.6 1129.5 1036.4 938.6 845.5 765.9 693.2 631.8 572.7
511.4 447.7 395.5 347.7 295.5 236.4 179.5 150 120.5 90.9
59.1 27.3 4.5 0 0 0 0
5147.7 4459.1 3477.3 2597.7 2109.1 1775 1579.5 1515.9 1456.8 1381.8
1306.8 1227.3 1140.9 1050 954.5 859.1 772.7 700 650 595.5
520.5 456.8 400 350 290.9 234.1 179.5 150 118.2 88.6
59.1 27.3 6.8 0 0 0 0
